infrastructure for a connected world

An image of Bronze Service Post Connector, #6 SOL- #2 STR, male, 1 conductor
GSP1-6-2-C


Bronze, service post connectors, ,#6SOL-#2STR, male, one cable, type GSP1.
Material High Copper Content Hard Drawn Rod
Overall Length (In.) 1.06
Overall Length (mm) 26.9
Stud Length (In.) 0.83
Stud Size 3/8 - 16
Standards Met cULus Listed - 467, DB Rated
Application Type Male Stud, For grounding one copper code conductor to steel structures, busbars, or transformers or for tapping busbar with a hex nut and washer
Copper Conductor Size Range #6 SOL - #2 STR
Body Hex 0.69
Nut Hex 0.81
Part Number Series GSP1
BMEcat - Halogen Free true
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1