infrastructure for a connected world

An image of Bronze Service Post Connector, #10 SOL- #2 STR, male, 2 conductors

Bronze, service post connector, ,#10SOL-#2STR, male, two cable, type GSP2.
Type Of Application Male Stud, For grounding one copper code conductor to steel structures, busbars, or transformers or for tapping busbar with a hex nut and washer
Standards cULus Listed - 467, DB Rated
Copper Conductor Size Range #10 SOL - #2 STR
Stud Length (In.) 0.83
Stud Size 3/8 - 16
Body Hex 0.69
Length (In.) 1.30
Length (mm) 33.0
Nut Hex .081
Material High Copper Content Hard Drawn Rod
Part Number Series GSP2
RoHS Compliancy Status Compliant
Min. Order Qty. 1