infrastructure for a connected world

An image of Bronze Service Post Connector, #2 SOL- 2/0 STR, male, 2 conductors
GSP2-2-2/0-L


Bronze, service post connector, ,#2SOL-#2/0STR, male, two cable, type GSP2.
Material High Copper Content Hard Drawn Rod
Overall Length (In.) 1.65
Overall Length (mm) 41.9
Stud Length (In.) 0.83
Stud Size 3/8 - 16
Standards Met cULus Listed - 467, DB Rated
Application Type Male Stud, For grounding one copper code conductor to steel structures, busbars, or transformers or for tapping busbar with a hex nut and washer
Copper Conductor Size Range #2 SOL - 2/0 STR
Body Hex 0.88
Nut Hex 1.06
Part Number Series GSP2
BMEcat - Halogen Free true
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1