infrastructure for a connected world

An image of Bronze Service Post Connector, #6 SOL-1/0 STR, male, 1 cable
SP1-1/0L-L


Bronze, service post connectors, #6 SOL-1/0 STR, stud length 1.25",male, one cable, type SP1.
Material High Copper Content Hard Drawn Rod
Overall Length (In.) 1.31
Overall Length (mm) 33.3
Stud Length (In.) 1.25
Stud Size 1/2 - 13
Standards Met cULus Listed - 467, DB Rated
Application Type Male Stud, For grounding one copper code conductor to steel structures, busbars, or transformers or for tapping busbar with a hex nut and washer
Copper Conductor Size Range #6 SOL - 1/0 STR
Body Hex 0.75
Nut Hex 1.00
Part Number Series SP1
Conductor Size Run 0.75
Part Features Offered with standard and long stud lengths to accommodate a variety of mounting applications. Wide range-taking capabilities minimizes inventory requirements. True hex design for body and nut hex provides correct fit with socket, box or open end wrenches resulting in proper torquing of electrical connection. Pressure bar provides a secure connection on a full range of conductor combinations used with each connector providing premium wire pull-out strength.
RoHS Compliancy Status Compliant
Min. Order Qty. 1