infrastructure for a connected world

An image of Crimp Die for CT-920/930, Crimps HTCT2-2
CD-920H-2


Crimp die for CT-920 and CT-930, Brown PH2.
Material Steel
For Use With Crimp die for use with Panduit CT-920, CT-2920, CT-930, CT-2930/L, CT-2930/LE, CT-2931 and CT-2931/E crimp tools and CT-930CH crimp head, can also be used with Panduit CT-2940/L and CT-2940/LE crimp tools and CT-940CH crimp head with CD-940-DA die adapter sold separately.
Type Single Crimp with Patented Locator
Copper Die Index No. or Letter Code & Color Brown PH2
Copper Tap HTCT2-2-1
Aluminum Die Index No. or Letter Code & Color
Copper Die Color & No. Brown PH2
For Use With Panduit Tools Crimp die for use with Panduit CT-920, CT-2920, CT-930, CT-2930/L, CT-2930/LE, CT-2931 and CT-2931/E crimp tools and CT-930/CH crimp head, can also be used with Panduit CT-2940/L and CT-2940/LE crimp tools and CT-940CH crimp head with CD-940-DA die adapter sold separately.
No. of Crimps 1
Part Features Color coded to connector,premium crimp,embosses die number
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1