infrastructure for a connected world

An image of Laser/Inkjet, Self-Lam Label, Polyester, .50" W x .75" L, .25" POA, Clear/White
S050X075YAJ


The laser/ink jet self-laminating adhesive label is made of polyester and is supplied on 8.5 x 11" (203.2 x 292.1 mm) sheets with 13 labels per row and 169 labels per sheet. The label has a white colored print-on area 0.25" (6.4 mm) high for 18 - 14 AWG wires and a clear overlaminate. It is 0.5" wide and 0.75" long (12.7 x 19.1 mm). It comes in packages of 5000.
Compatible Printer Laser/Inkjet
Material Polyester
Maximum Wire Outside Diameter (In.) 0.16
Maximum Wire Outside Diameter (mm) 4.1
Minimum Wire Outside Diameter (In.) 0.08
Minimum Wire Outside Diameter (mm) 2
Color White
Print-On Area Height (In.) 0.25
Print-On Area Height (mm) 6.4
Overall Width (In.) 0.5
Overall Width (mm) 12.7
Minimum Cable Diameter (In.) 0.12
Minimum Cable Diameter (mm) 2.0
RoHS Compliancy Status Compliant
Min. Order Qty. 5,000