infrastructure for a connected world

An image of Laser/Inkjet, Self-Lam Label, Polyester, .50" W x 1.25" L, .38" POA, Clear/White
S050X125YAJ


The laser/ink jet self-laminating adhesive label is made of polyester and is supplied on 8.5 x 11" (203.2 x 292.1 mm) sheets with 13 labels per row and 104 labels per sheet. The label has a white colored print-on area 0.38" (9.7 mm) high for Category 3 UTP and 12 - 10 AWG wires, and a clear overlaminate. It is 0.5" wide and 1.25" long (12.7 x 31.8 mm). It comes in packages of 5000.
Compatible Printer Laser/Inkjet
Material Polyester
Maximum Wire Outside Diameter (In.) 0.28
Maximum Wire Outside Diameter (mm) 7
Minimum Wire Outside Diameter (In.) 0.12
Minimum Wire Outside Diameter (mm) 3.1
Color White
Print-On Area Height (In.) 0.38
Print-On Area Height (mm) 9.7
Overall Width (In.) 0.5
Overall Width (mm) 12.7
Maximum Wire Size (AWG) Cat. 3 UTP / 12 - 10 AWG
Minimum Cable Diameter (In.) 0.12
Minimum Cable Diameter (mm) 3.1
RoHS Compliancy Status Compliant
Min. Order Qty. 5,000