infrastructure for a connected world

An image of Laser/Inkjet, Self-Lam Label, Polyester, .75" W x 1.50" H, .50" POA, Clear/White
S075X150YAJ


The laser/ink jet self-laminating adhesive label is made of polyester and is supplied on 8.5 x 11" (203.2 x 292.1 mm) sheets with 9 labels per row and 54 labels per sheet. The label has a white colored print-on area 0.5" (12.7 mm) high for Category 5e UTP, Category 6 UTP, Category 6e UTP, Category 5e FTP, 10 - 6 AWG wires, and a clear overlaminate. It is 0.75" wide and 1.5" long (19.1 x 38.1 mm). It comes in packages of 2500.
NCG Print Part Description White print-on area, polyester label for Cat. 5e UTP/Cat. 6 UTP/Cat. 6e UTP/Cat. 5e FTP cable/10 – 6 AWG
Compatible Printer Laser/Inkjet
Material Polyester
Maximum Wire Outside Diameter (In.) 0.32
Maximum Wire Outside Diameter (mm) 8.1
Minimum Wire Outside Diameter (In.) 0.16
Minimum Wire Outside Diameter (mm) 4.1
Color White
Print-On Area Height (In.) 0.5
Print-On Area Height (mm) 12.7
Overall Width (In.) 0.75
Overall Width (mm) 19.1
Maximum Wire Size (AWG) Cat. 5e UTP / Cat. 6 UTP / Cat. 6e UTP / Cat. 5e FTP / 10 - 6 AWG
Minimum Cable Diameter (In.) 0.08
Minimum Cable Diameter (mm) 4
RoHS Compliancy Status Compliant
Min. Order Qty. 2,500