infrastructure for a connected world

An image of InkJet, Self-Lam Label, Polyolefin, 1.00" W x 1.25" L, .38" POA, Clear/White
S100X125FAI


The ink jet self-laminating adhesive label is made of polyolefin and is supplied on 8.5 x 11" (203.2 x 292.1 mm) sheets with 7 labels per row and 56 labels per sheet. The label has a white colored print-on area 0.38" (9.7 mm) high for Category 3 UTP / 12 - 10 AWG wires and a clear overlaminate. It is 1.0" wide and 1.25" long (25.4 x 31.8 mm). It comes in packages of 2500.
Compatible Printer Inkjet
Material Polyolefin
Maximum Wire Outside Diameter (In.) 0.28
Maximum Wire Outside Diameter (mm) 7
Minimum Wire Outside Diameter (In.) 0.12
Minimum Wire Outside Diameter (mm) 3.1
Color White
Print-On Area Height (In.) 0.38
Print-On Area Height (mm) 9.5
Overall Width (In.) 1
Overall Width (mm) 25.4
BMEcat - Material only Plastic
Maximum Wire Size (AWG) Cat. 3 UTP / 12 - 10 AWG
Minimum Cable Diameter (In.) 0.08
Minimum Cable Diameter (mm) 3.1
RoHS Compliancy Status Compliant
Min. Order Qty. 2,500