infrastructure for a connected world

An image of Laser/Ink Jet, Network Label, Adhesive Polyolefin, .50" W x 1.50" H, White
N050X150FJJ


Non-laminated polyolefin label, 0.50" W x 1.50" H, 8-2 AWG, adhesive polyolefin, white, 14 labels/row, 84 labels/sheet, 5000 labels per package.
Material Polyolefin
Color White
Overall Width (In.) 0.5
Overall Width (mm) 12.7
Overall Height (In.) 1.5
Overall Height (mm) 38.1
Length (In.) 1.50
Length (mm) 38.1
Maximum Wire Outside Diameter (In.) 0.40
Maximum Wire Outside Diameter (mm) 10.2
Maximum Wire Size (AWG) 8 - 2 AWG
Minimum Wire Outside Diameter (In.) 0.24
Minimum Wire Outside Diameter (mm) 6.1
RoHS Compliancy Status Compliant
Min. Order Qty. 5,000