infrastructure for a connected world

An image of ThermTrans, Self-Lam Label, Vinyl, .50" W x .75" H, .25" POA, Clear/White, 3" core
S050X075VATY


The thermal transfer self-laminating adhesive label is made of vinyl and is supplied on a roll with 8 labels per row. The label has a white colored print-on area 0.25" (6.4 mm) high for 18 - 14 AWG wires and a clear overlaminate. It is 0.5" wide and 0.75" long (12.7 x 19.1 mm) with a 3" (76.2 mm) core. It comes in packages of 5000.
Compatible Printer Thermal Transfer
Material Vinyl
Maximum Wire Outside Diameter (In.) 0.16
Maximum Wire Outside Diameter (mm) 4
Minimum Wire Outside Diameter (In.) 0.08
Minimum Wire Outside Diameter (mm) 2
Color White
Maximum Wire Size (AWG) 18 - 14 AWG
Print-On Area Height (In.) 0.25
Print-On Area Height (mm) 6.4
Overall Length (In.) 0.75
Overall Length (mm) 19.1
Overall Width (In.) 0.5
Overall Width (mm) 12.7
Minimum Cable Diameter (mm) 3.1
RoHS Compliancy Status Compliant
Min. Order Qty. 5,000