infrastructure for a connected world

An image of ThermTrans, Self-Lam Label, Polyvinylidene, .50" W x 1.50" H, .50" POA, Clear/White, 3" core
S050X150T1T


The thermal transfer self-laminating adhesive label is made of polyvinylidene and is supplied on a roll with 8 labels per row. The label has a white colored print-on area 0.5" (12.7 mm) high for Category 5e UTP, Category 6 UTP, Category 6e UTP, Category 5e FTP and 10 - 6 AWG wires, and a clear overlaminate. It is 0.5" wide and 1.5" long (12.7 x 38.1 mm) with a 3.0" (76.2 mm) core. It comes in packages of 5000.
Material Polyvinylidene
Width (In.) 0.50
Length (In.) 1.50
Length (mm) 38.1
Print-On Area Height (In.) 0.50
Print-On Area Height (mm) 12.7
Color White
Max. Wire O.D. (In.) 0.32
Max. Wire O.D. (mm) 8.1
Min. Cable O.D. (In.) 0.16
Min. Cable O.D. (mm) 4.0
Wire Range Cat.5e UTP / Cat. 6 UTP / Cat. 6e UTP / Cat. 5e FTP / 10 - 6 AWG
Width (mm) 12.7
Printer Thermal Transfer
RoHS Compliancy Status Compliant
Min. Order Qty. 5,000