infrastructure for a connected world

An image of ThermTrans, Self-Lam Label, Vinyl, .50" W x 1.50" H, .50" POA, Clear/White, 1" core
S050X150VA1Y


The thermal transfer self-laminating adhesive label is made of vinyl and is supplied on a roll with 8 labels per row. The label has a white colored print-on area 0.5" (12.7 mm) high for Category 5e UTP, Category 6 UTP, Category 6e UTP, Category 5e FTP, 10 - 6 AWG wires, and a clear overlaminate. It is 0.5" wide and 1.5" long (12.7 x 38.1 mm) with a 1" (25.4 mm) core. It comes in packages of 5000.
Material Vinyl
Width (In.) 0.50
Length (In.) 1.50
Length (mm) 38.1
Print-On Area Height (In.) 0.50
Print-On Area Height (mm) 12.7
Color White
Max. Wire O.D. (In.) 0.32
Max. Wire O.D. (mm) 8.1
Min. Cable O.D. (In.) 0.16
Min. Cable O.D. (mm) 4.0
Wire Range Cat. 5e UTP / Cat. 6 UTP / Cat. 6e UTP / Cat. 5e FTP / 10 - 6 AWG
Width (mm) 12.7
Printer Thermal Transfer
RoHS Compliancy Status Compliant
Min. Order Qty. 5,000