infrastructure for a connected world

An image of ThermTrans, Self-Lam Label, Vinyl, .75" W x .75" H, .25" POA, Clear/White, 3" core
S075X075VATY


The thermal transfer self-laminating adhesive label is made of vinyl and is supplied on a roll with 5 labels per row. The label has a white colored print-on area 0.25" (6.4 mm) high for 18 - 14 AWG wires and a clear overlaminate. It is 0.75" wide and 0.75" long (19.1 x 19.1 mm) with a 3.0" (76.2 mm) core. It comes in packages of 5000.
Compatible Printer Thermal Transfer
Material Vinyl
Maximum Wire Outside Diameter (In.) 0.16
Maximum Wire Outside Diameter (mm) 4
Minimum Wire Outside Diameter (In.) 0.08
Minimum Wire Outside Diameter (mm) 2
Color White
Maximum Wire Size (AWG) 18 - 14 AWG
Print-On Area Height (In.) 0.25
Print-On Area Height (mm) 6.4
Overall Length (In.) 0.75
Overall Length (mm) 19.1
Overall Width (In.) 0.75
Overall Width (mm) 19.1
Minimum Cable Diameter (mm) 2
RoHS Compliancy Status Compliant
Min. Order Qty. 5,000