infrastructure for a connected world

An image of ThermTrans, Self-Lam Label, Vinyl, .75" W x 1.00" H, .38" POA, Clear/White, 3" Core
S075X100VATY


The thermal transfer self-laminating adhesive label is made of vinyl and is supplied on a roll with 5 labels per row. The label has a white colored print-on area 0.38" (9.65 mm) high for Category 3 UTP and 12 - 10 AWG and a clear overlaminate. It is 0.75" wide and 1.0" long (19.1 x 25.4 mm) with a 3.0" (76.2 mm) core. It comes in packages of 5000.
Compatible Printer Thermal Transfer
Material Vinyl
Maximum Wire Outside Diameter (In.) 0.2
Maximum Wire Outside Diameter (mm) 5
Minimum Wire Outside Diameter (In.) 0.12
Minimum Wire Outside Diameter (mm) 3
Color White
Maximum Wire Size (AWG) 12 - 10 AWG wires / Cat. 3 UTP cable
Print-On Area Height (In.) 0.38
Print-On Area Height (mm) 9.7
Overall Length (In.) 1
Overall Length (mm) 25.4
Overall Width (In.) 0.75
Overall Width (mm) 19.1
Minimum Cable Diameter (In.) 0.16
Minimum Cable Diameter (mm) 3
RoHS Compliancy Status Compliant
Min. Order Qty. 5,000