infrastructure for a connected world

An image of Therm Trans, Turn-Tell, Vinyl, 0.50" W X 1.50" H, 0.50" POA, Clear/White, 3" Core
R050X150V1T


The thermal transfer Turn-Tell label made of vinyl has an innovative design that allows it to rotate to any angle for improved visibility, aesthetics, and easy repositioning on wires and cables. The label has a print-on area 0.50" (12.7 mm) high. It can easily be installed on existing terminated wires and assemblies and does not require disconnecting wires or cables. It is clear with a white print-on area color. The label is 0.50" wide and 1.50" long (12.7 x 38.1 mm). It has a 3.0" (76.2 mm) core and supports 10-6 AWG wire /cable, Cat 5e/6/6e UTP and Cat 5e FTP cable. It has 8 of labels per row and comes in packages of 5000. This Turn-Tell label is available in P1 label Cassettes for the LS8E or LS8EQ printer series and computer printable rolls. It can be used with Easy-Mark Labeling Software and thermal transfer printers.
Material Vinyl
Maximum Wire Outside Diameter (In.) 0.32
Minimum Wire Outside Diameter (In.) 0.16
Minimum Wire Outside Diameter (mm) 4
Number of Labels NA
Color White
Print-On Area Height (In.) 0.5
Print-On Area Height (mm) 12.7
Print-On Area Width (In.) NA
Print-On Area Width (mm) NA
Overall Length (In.) NA
Overall Length (mm) NA
Overall Width (In.) 0.5
Overall Width (mm) 12.7
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Thickness (mil) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Length (In.) 1.50
Length (mm) 38.1
Description White, 10 – 6 AWG wire/cable, Cat. 5e/6/6e UTP and Cat. 5e FTP cable.
Maximum Wire Size (AWG) Cat. 5e UTP / Cat. 6 UTP / Cat. 6e UTP / Cat. 5e FTP / 10 - 6 AWG
Minimum Cable Diameter (In.) 0.08
Minimum Cable Diameter (mm) 2.03
RoHS Compliancy Status Compliant
Min. Order Qty. 5,000