infrastructure for a connected world

An image of Therm Trans, Turn-Tell, Vinyl, 1.00" W X 1.50" H, 0.50" POA, Clear/Red, 3" Core
R100X150V7T


The thermal transfer Turn-Tell label made of vinyl has an innovative design that allows it to rotate to any angle for improved visibility, aesthetics, and easy repositioning on wires and cables. The label has a print-on area 0.50" (12.7 mm) high. It can easily be installed on existing terminated wires and assemblies and does not require disconnecting wires or cables. It is clear with a red print-on area color. The label is 1.0" wide and 1.5" long (25.4 x 38.1 mm). It has a 3.0" (76.2 mm) core and supports Cat 5/5e/6A UTP cables and Cat 5e FTP cables. It has 4 of labels per row and comes in packages of 2500. This Turn-Tell label is available in P1 label Cassettes for the LS8E or LS8EQ printer series and computer printable rolls. It can be used with Easy-Mark Labeling Software and thermal transfer printers.
Material Vinyl
Maximum Wire Outside Diameter (In.) 0.28
Minimum Wire Outside Diameter (In.) 0.22
Minimum Wire Outside Diameter (mm) 5.6
Print-On Area Height (In.) 0.5
Print-On Area Height (mm) 12.7
Overall Length (In.) 1.5
Overall Length (mm) 38.1
Overall Width (In.) 1
Overall Width (mm) 25.4
Maximum Wire Size (AWG) Cat. 5e UTP / Cat. 6 UTP / Cat. 6e UTP / Cat. 5e FTP / 10 - 6 AWG
RoHS Compliancy Status Compliant
Min. Order Qty. 2,500