infrastructure for a connected world

An image of ThermTrans, Non-laminated Label, Vinyl Cloth, .25" W x .75" H, White
N025X075CBT


White, vinyl cloth label.
Material Vinyl Cloth
Maximum Cable Diameter (In.) NA
Maximum Cable Diameter (mm) NA
Color White
Length (In.) 0.75
Minimum Cable Diameter (In.) NA
Minimum Cable Diameter (mm) NA
Length (mm) 19.1
Overall Width (In.) 0.25
Overall Width (mm) 6.4
Maximum Wire Outside Diameter (In.) 0.16
Overall Height (In.) NA
Overall Height (mm) NA
Maximum Wire Outside Diameter (mm) 4.1
Minimum Wire Outside Diameter (In.) 0.12
Minimum Wire Outside Diameter (mm) 3.1
Maximum Wire Size (AWG) 12-10 AWG
RoHS Compliancy Status Compliant
Min. Order Qty. 10,000