infrastructure for a connected world

An image of ThermTrans, Non-laminated Label, Vinyl Cloth, .25" W x 1.75" H, White
N025X175CBT


White, vinyl cloth label.
Material Vinyl Cloth
Color White
Length (In.) 1.75
Length (mm) 44.5
Overall Width (In.) 0.25
Overall Width (mm) 6.4
Maximum Wire Outside Diameter (In.) 0.48
Maximum Wire Outside Diameter (mm) 12.2
Minimum Wire Outside Diameter (In.) 0.28
Minimum Wire Outside Diameter (mm) 7.1
Maximum Wire Size (AWG) 6 -1 AWG
Print-On Area Height (In.) 1.75
Print-On Area Height (mm) 44.5
RoHS Compliancy Status Compliant
Min. Order Qty. 10,000