infrastructure for a connected world

An image of ThermTrans, Non-laminated Label, Nylon Cloth, 0.50" W x 0.75" H, White
N050X075C1T


White, nylon cloth label, 0.50" x 0.75".
Material Nylon Cloth
Color White
Length (In.) 0.75
Length (mm) 19.1
Overall Width (In.) 0.5
Overall Width (mm) 12.7
Maximum Wire Outside Diameter (In.) 0.16
Maximum Wire Outside Diameter (mm) 4.1
Minimum Wire Outside Diameter (In.) 0.12
Minimum Wire Outside Diameter (mm) 3.1
Maximum Wire Size (AWG) 12 - 10 AWG
RoHS Compliancy Status Compliant
Min. Order Qty. 10,000