infrastructure for a connected world

An image of ThermTrans, Non-laminated Label, Vinyl Cloth, .50" W x 1.00" H, White
N050X100CBT


White, vinyl cloth label.
Color White
Material Vinyl Cloth
Printer Type Thermal Transfer
Standards Met UL969 recognized, File # MH14576 and MH14979; cUL recognized, C22.2 No. 0.15.01, File # MH14576; RoHS Compliant
Compatible Wire Gauge (AWG) 43746
Maximum Cable Diameter (In.) 0.24
Maximum Cable Diameter (mm) 6.1
Minimum Cable Diameter (In.) 0.16
Minimum Cable Diameter (mm) 4.1
Number of Labels per Roll 10000
Number of Labels per Sheet 7
Overall Height (In.) 1
Overall Height (mm) 25.4
Overall Width (In.) 0.5
Overall Width (mm) 12.7
Sub Brand Pan-Code
RoHS Compliancy Status Compliant
Min. Order Qty. 10,000