infrastructure for a connected world

An image of ThermTrans, Non-laminated Label, Nylon Cloth, 0.50" W x 1.25" H, Yellow
N050X125C2T


Yellow, nylon cloth label, 0.5" x 1.25".
Material Nylon Cloth
Color Yellow
Length (In.) 1.25
Length (mm) 31.8
Overall Width (In.) 0.5
Overall Width (mm) 12.7
Maximum Wire Outside Diameter (In.) 0.30
Maximum Wire Outside Diameter (mm) 8.1
Minimum Wire Outside Diameter (In.) 0.20
Minimum Wire Outside Diameter (mm) 5.1
Maximum Wire Size (AWG) 10 - 6 AWG
RoHS Compliancy Status Compliant
Min. Order Qty. 10,000