infrastructure for a connected world

An image of Thermal Transfer, Flag Label, Polyester,1.0"Wx2.13"H w/1.0" Print On Area, White
F100X213AJT


White, polyester flag label, 1.00" x 2.13".
Material Polyester
Color White
Width (In.) 1.00
Height (In.) 2.13
Width (mm) 25.4
Height (mm) 54.1
Max. Wire O.D. (In.) 0.38
Max. Wire O.D. (mm) 9.7
Min. Cable O.D. (In.) 0.32
Min. Cable O.D. (mm) 8.1
Wire Range Cat. 5e - Cat. 6
Print-On Area Height (In.) 0.75
Print-On Area Height (mm) 19.1
RoHS Compliancy Status Compliant
Min. Order Qty. 2,500