infrastructure for a connected world

An image of Thermal Transfer, Flag Label, Polyester,1.0"Wx3.63"H w/1.0" Print On Area, White
F100X363AJT


Thermal transfer, flag label, 1.0" W x 3.63" H, 1.00" width, print on area, polyester, white, 2500 pc. package quantity.
Color White
Overall Width (In.) 1
Overall Width (mm) 25.4
Overall Height (In.) 3.63
Overall Height (mm) 92.2
Print-On Area Height (In.) 2
Print-On Area Height (mm) 50.8
Material Polyester
Maximum Wire Outside Diameter (In.) 0.46
Maximum Wire Outside Diameter (mm) 11.7
Minimum Wire Outside Diameter (In.) 0.20
Minimum Wire Outside Diameter (mm) 5.1
Maximum Wire Size (AWG) 2 - 1 AWG
RoHS Compliancy Status Compliant
Min. Order Qty. 2,500