infrastructure for a connected world

An image of Aqua cable identification sleeve for 2mm simplex cable, 1" Length, 100 per pack
NWSLC-2Y-AQ


The cable identification sleeve in aqua is for 2mm simplex cable with labels S100X150YAJ (laser/inkjet), S100X150VAC (LS8E handheld printer), and S100X150VA1Y or S100X150VATY (thermal transfer printer). It is 1" long and made of flexible PVC. It comes in 100-piece packages.
Material Flexible PVC
Color Aqua
Overall Length (In.) 1
Overall Length (mm) 25.4
Overall Width (In.) 0.28
Overall Width (mm) 7.1
Cable Type 2mm Simplex
RoHS Compliancy Status Compliant
Min. Order Qty. 100