infrastructure for a connected world

An image of Orange cable identification sleeve for 3mm simplex cable, 1" Length, 100 per pack
NWSLC-3Y


The cable identification sleeve in orange is for 3mm simplex cable with labels S100X150YAJ (laser/inkjet), S100X150VAC (LS8E handheld printer), and S100X150VA1Y or S100X150VATY (thermal transfer printer). It is 1" long and made of flexible PVC. It comes in 100-piece packages.
Cable Type 3mm Simplex
Color Orange
Length (In.) 1.00
Width (In.) 0.30
Width (mm) 7.6
Material Flexible PVC
CE Compliant No
Printer Laser/Ink Jet
RoHS Compliancy Status Compliant
Min. Order Qty. 100.0000