NWSLC2-2YThe cable identification sleeve in yellow is for 2mm simplex cable with labels S200X150YAJ (laser/inkjet) and S200X150VATY (thermal transfer printer). It is 2" long and made of flexible PVC. It comes in 100-piece packages.
|
Cable Type | 2mm Simplex |
Color | Yellow |
Length (In.) | 2.00 |
Width (In.) | 0.28 |
Width (mm) | 7.1 |
Material | Flexible PVC |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 100 |
UPC | 07498344877 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0397 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.3970 |
Line Cards | Thermal Transfer Labels DEU | German | 6915 KB |
Line Cards | Thermal Transfer Labels FRA | French | 6941 KB |
Line Cards | Thermal Transfer Labels ITA | Italian | 6875 KB |
Line Cards | Thermal Transfer Labels Line Card: IDLC06--SA | US English | 1676 KB |
Line Cards | Laser/Ink Jet Labels | US English | 5414 KB |
Part Drawings | NWSLC-*Y & NWSLC2-*Y LABEL CORE | US English | 284 KB |
Part Drawings | NWSLC-*Y & NWSLC2-*Y LABEL CORE DWG | US English | 17 KB |
Part Drawings | NWSLC-*Y & NWSLC2-*Y LABEL CORE DXF | US English | 185 KB |