infrastructure for a connected world

An image of Raised Panel Label, Component, 1.0"W x 0.5"H (25.4mm x 12.7mm), Yellow
C100X050A8T


Thermal transfer raised panel component label, 1.00" W x 0.50" H, raised panel, yellow, 3 labels/row, 500 pc. package quantity.
Color Yellow
Overall Width (In.) 1
Overall Width (mm) 25.4
Overall Height (In.) 0.5
Overall Height (mm) 12.7
Print-On Area Height (In.) 0.5
Print-On Area Height (mm) 12.7
RoHS Compliancy Status Compliant
Min. Order Qty. 500