infrastructure for a connected world

An image of Raised Panel Label, Keyhole, 1.2"W x 1.5"H (30.5mm x 38.1mm), Black
C120X150A0T-22


Thermal transfer raised panel push button label, 1.20" W x 1.50" H, raised panel, black, 3 labels/row, 500 pc. package quantity.
Color Black
Overall Width (In.) 1.2
Overall Width (mm) 30.5
Overall Height (In.) 1.5
Overall Height (mm) 38.1
Hole Diameter (mm) 22
Print-On Area Height (In.) 0.45
Print-On Area Height (mm) 11.4
RoHS Compliancy Status Compliant
Min. Order Qty. 500