infrastructure for a connected world

An image of Thermal Transfer Nuclear Marker Plate, 2.00" x .42", White, 500 per roll
M200X042FPT


White, thermal transfer nuclear grade marker plate, 2.00" x 0.42".
Material Polyolefin
Material Type High-Temperature Flame-Retardant
Color White
Width (In.) 2.00
Width (mm) 50.8
Height (In.) 0.42
Height (mm) 10.7
Labels Per Roll 500
Used With Cable Ties Intermediate Cross Section Cable Ties
RoHS Compliancy Status Compliant
Min. Order Qty. 1