infrastructure for a connected world

An image of Thermal Transfer Flame-Retardant High-Temperature Plate, 2.00" x .42", White, 500 per roll
M200X042FQT


White thermal transfer flame-retardant, nuclear-grade marker plate
Material Cross-Linked Polyolefin
Color White
Overall Width (In.) 2
Overall Width (mm) 50.8
Overall Height (In.) 0.42
Overall Height (mm) 10.7
Material Type High-Temperature Flame-Retardant
Labels Per Roll 500
Print-On Area Height (In.) 1.22
Print-On Area Height (mm) 31.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1