infrastructure for a connected world

An image of Thermal Transfer Halogen-Free Flame-Retardant Marker Plate, 2.00" x 0.42", White, 2000 per roll
M200X042UPT-B


White, thermal transfer flame retardant halogen free marker plates, 2.00" x 0.42", 2000 labels/row.
Material Polyester/Polyurethane
Color White
Overall Width (In.) 2
Overall Width (mm) 50.8
Overall Height (In.) 0.42
Overall Height (mm) 10.7
Material Type Halogen-Free Flame-Retardant
Labels Per Roll 2000
Print-On Area Height (In.) 1.30
Print-On Area Height (mm) 33.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1