infrastructure for a connected world

An image of Thermal Transfer, Marker Plate, Polyester/Polyolefin, 2" W X 0.5" H, Gray
M200X050AFT


Gray, thermal transfer marker plate, 2.00" x 0.50".
Material Polyester/Polyolefin
Color Gray
Overall Width (In.) 2
Overall Width (mm) 50.8
Overall Height (In.) 0.5
Overall Height (mm) 12.7
Material Type Standard Grade
Labels Per Roll 500
RoHS Compliancy Status Compliant
Min. Order Qty. 1