infrastructure for a connected world

An image of Pre-Printed WM Book, Vinyl Cloth, .22" W x 1.38" L, 0 thru 9 legends only
PCMB-1


Pre-printed Wire Marker Books are conveniently pocket-sized, containing wire labels printed on vinyl cloth. Markers are durable enough for up to 5 years outdoor UV Resistance, oil and abrasions. They can also be torn in half to label each end of the conductor. Legend: 0-9, 45 markers per legend, 10 pages per book.
Legend 0 thru 9
Number of Labels NA
Material Vinyl cloth
Maximum Wire Outside Diameter (In.) 0.38
Maximum Wire Outside Diameter (mm) 9.5
Minimum Wire Outside Diameter (In.) NA
Minimum Wire Outside Diameter (mm) NA
Color White/Black
Overall Length (In.) NA
Overall Length (mm) NA
Marker Width (In.) 0.22
Marker Width (mm) 5.6
Marker Height (In.) NA
Marker Height (mm) NA
Marker Thickness (mil) NA
Print-On Area Height (In.) NA
Print-On Area Height (mm) NA
Print-On Area Width (In.) NA
Print-On Area Width (mm) NA
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Marker Length (mm) 34.9
RoHS Compliancy Status Compliant
Min. Order Qty. 1