infrastructure for a connected world

An image of Pre-Printed WM Book, Vinyl Cloth, .22" W x 1.38" L, Solid NEMA colors only
PCMB-10


Pre-printed Wire Marker Books are conveniently pocket-sized, containing wire labels printed on vinyl cloth. Markers are durable enough for up to 5 years outdoor UV Resistance, oil and abrasions. They can also be torn in half to label each end of the conductor. Legend: solid NEMA colors, 45 markers per legend, 10 pages per book.
Legend Solid NEMA colors red, yellow, white, light blue, light green, black, brown, orange, gray, dark green
Material Vinyl Cloth
Maximum Wire Outside Diameter (In.) 0.38
Maximum Wire Outside Diameter (mm) 9.5
Color White/Black
Marker Width (In.) 0.22
Marker Width (mm) 5.6
Marker Length (mm) 34.9
RoHS Compliancy Status Compliant
Min. Order Qty. 1