infrastructure for a connected world

An image of Pre-Printed WM Book, Vinyl Cloth, .22" W x 1.38" L, Voltage legends & blanks only
PCMB-13


Pre-printed Wire Marker Books are conveniently pocket-sized, containing wire labels printed on vinyl cloth. Markers are durable enough for up to 5 years outdoor UV Resistance, oil and abrasions. They can also be torn in half to label each end of the conductor. Legend: +,-,AC,DC,PNG,NEUT,Blank, 21/45 markers per legend, 12 pages per book.
Legend +, -, AC, DC, POS, NEG, GND, NEUT, SPARE, Blank (write-on)
Material Vinyl cloth
Maximum Wire Outside Diameter (In.) 0.38
Maximum Wire Outside Diameter (mm) 9.5
Color White/Black
Marker Width (In.) 0.22
Marker Width (mm) 5.6
Marker Length (mm) 34.9
RoHS Compliancy Status Compliant
Min. Order Qty. 1