infrastructure for a connected world

An image of Pre-Printed WM Book, Vinyl Cloth, .22" W x 1.38" L, 0-33, A-C, +, -, L1-L3, T1-T3 legends only
PCMB-16


Pre-printed Wire Marker Books are conveniently pocket-sized, containing wire labels printed on vinyl cloth. Markers are durable enough for up to 5 years outdoor UV Resistance, oil and abrasions. They can also be torn in half to label each end of the conductor. Legend: 0-33,A-C,+,-,L1-L3,T1-T3, 10 markers per legend, 10 pages per book.
Legend 0 thru 33, A, B, C, +, -, L1, L2, L3, T1, T2, T3
Material Vinyl Cloth
Maximum Wire Outside Diameter (In.) 0.38
Maximum Wire Outside Diameter (mm) 9.5
Color White/Black
Marker Width (In.) 0.22
Marker Width (mm) 5.6
Marker Length (mm) 34.9
RoHS Compliancy Status Compliant
Min. Order Qty. 1