infrastructure for a connected world

An image of Write-On Self-Laminating Wire Marker Cards, Vinyl, .50" W x 1.50" L, .50" POA, 18 Markers
PSCB-12Y


Blank Self-Laminating Write-On Cable Marker Books are vinyl and laminated to protect handwritten legends in difficult environments. 1.5in x 0.5in, 180 markers per book, White.
Color White
Legend Write-On
Material Self-Laminating Vinyl
Maximum Wire Outside Diameter (In.) 0.28
Maximum Wire Outside Diameter (mm) 7.1
Minimum Wire Outside Diameter (In.) 0.2
Minimum Wire Outside Diameter (mm) 5.1
Overall Length (In.) 1.5
Overall Length (mm) 38.1
Overall Width (In.) 0.5
Overall Width (mm) 12.7
Print-On Area Height (In.) 0.63
Print-On Area Height (mm) 38.1
Minimum Cable Diameter (In.) 0.20
Minimum Cable Diameter (mm) 5.1
RoHS Compliancy Status Compliant
Min. Order Qty. 1