infrastructure for a connected world

An image of Write-On Self-Laminating Wire Marker Cards, Vinyl, 1.00" W x 3.00" L, .75" POA, 6 Markers, Yellow
PSCB-3YELY


Blank Self-Laminating Write-On Cable Marker Books are vinyl and laminated to protect handwritten legends in difficult environments. 3.0in x 1.0in, 60 markers per book, Yellow.
Color Yellow
Legend Write-On
Material Self-Laminating Vinyl
Maximum Wire Outside Diameter (In.) 0.72
Maximum Wire Outside Diameter (mm) 18.3
Minimum Wire Outside Diameter (In.) 0.24
Minimum Wire Outside Diameter (mm) 6.1
Overall Length (In.) 3
Overall Length (mm) 76.2
Overall Width (In.) 1
Overall Width (mm) 25.4
Print-On Area Height (In.) 0.75
Print-On Area Height (mm) 19.1
Minimum Cable Diameter (In.) 0.24
Minimum Cable Diameter (mm) 6.1
RoHS Compliancy Status Compliant
Min. Order Qty. 1