infrastructure for a connected world

An image of Write-On Self-Laminating Wire Marker Cards, Vinyl, 1.00" W x 5.00" L, 1.00" POA, 3 Markers
PSCB-5Y


Blank Self-Laminating Write-On Cable Marker Books are vinyl and laminated to protect handwritten legends in difficult environments. 5.0in x 1.0in, 30 markers per book, White.
Background Color White
Legend Color Black
Legend Write-On
Material Self-Laminating Vinyl
Number of Markers 300
Number of Markers per Legend 30
Standards Met RoHS Complaint
Write-On Area Height (In.) 1
Write-On Area Height (mm) 25.4
Marker Length (In.) 5
Marker Length (mm) 127
Marker Width (In.) 1
Marker Width (mm) 25.4
Maximum Cable Diameter (In.) 1.27
Maximum Cable Diameter (mm) 32.2
Minimum Cable Diameter (In.) 0.32
Minimum Cable Diameter (mm) 8.1
Maximum Operating Temperature (°C) 66
Maximum Operating Temperature (°F) 150
Minimum Operating Temperature (°C) -40
Minimum Operating Temperature (°F) -40
RoHS Compliancy Status Compliant
Min. Order Qty. 1