infrastructure for a connected world

An image of Write-On Self-Laminating Wire Marker Cards, Vinyl, 1.00" W x 6.00" L, 1.00" POA, 3 Markers per card, 10 cards per book
PSCB-6Y


Blank Self-Laminating Write-On Cable Marker Books are vinyl and laminated to protect handwritten legends in difficult environments. 6.0in x 1.0in, 30 markers per book, White.
Material Self-Laminating Vinyl
Maximum Wire Outside Diameter (In.) 1.59
Maximum Wire Outside Diameter (mm) 40.4
Minimum Wire Outside Diameter (In.) 0.32
Minimum Wire Outside Diameter (mm) 8.1
Overall Length (In.) 6
Overall Length (mm) 152.4
Overall Width (In.) 1
Overall Width (mm) 25.4
Print-On Area Height (In.) 1
Print-On Area Height (mm) 25.4
Print-On Area Width (In.) 1
Print-On Area Width (mm) 25.4
RoHS Compliancy Status Compliant
Min. Order Qty. 1