infrastructure for a connected world

An image of Pre-Printed WM Card, Vinyl Cloth, 0.25" W x 1.50" L, 0 legend only
PCM-0


Wire Marker Card, Vinyl Cloth, '0'
Material Vinyl Cloth
Legend 0
Color White/Black
Overall Width (In.) 0.25
Overall Width (mm) 6.35
Maximum Wire Outside Diameter (In.) 0.38
Maximum Wire Outside Diameter (mm) 9.5
Number of Markers per Card 36
Temperature Range -50°F to 170°F (-46°C to 77°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 25