infrastructure for a connected world

An image of Pre-Printed WM Card, Vinyl Cloth, 0.25" W x 1.50" L, 0-9 legend only
PCM-0-9


Wire Marker Card, Vinyl Cloth, '0-9'
RoHS Compliancy Status Compliant
Min. Order Qty. 25
Color White/Black
Legend 0 thru 9
Marker Length (In.) 1.5
Marker Length (mm) 38.1
Marker Width (In.) 0.25
Marker Width (mm) 6.35
Material Vinyl Cloth
Maximum Cable Diameter (In.) 0.38
Maximum Cable Diameter (mm) 9.5
Maximum Operating Temperature (°C) 77
Maximum Operating Temperature (°F) 170
Minimum Operating Temperature (°C) -46
Minimum Operating Temperature (°F) -50
Number of Markers per Card 36
Standards Met RoHS Compliant
Write-On Area Height (In.) 9.25
Write-On Area Height (mm) 235.9