infrastructure for a connected world

An image of Pre-Printed WM Card, Vinyl Cloth, 0.25" W x 1.50" L, 1-4 legend only
PCM-1-4


Wire Marker Card, Vinyl Cloth, '1-4'
Material Vinyl Cloth
Legend 1 thru 4
Color White/Black
Overall Length (In.) 1.5
Overall Length (mm) 38.1
Overall Width (In.) 0.25
Overall Width (mm) 6.4
Maximum Wire Outside Diameter (In.) 0.38
Maximum Wire Outside Diameter (mm) 9.5
Temperature Range -50°F to 170°F (-46°C to 77°C)
Length (In.) 1.50
RoHS Compliancy Status Compliant
Min. Order Qty. 25