infrastructure for a connected world

An image of Pre-Printed Marker Tape Refills, Polyester, 8
PMDR-3


Roll Wire Marker, '3', 8 Ft/Rl
Legend 3
Number of Labels NA
Material Polyester
Maximum Wire Outside Diameter (In.) NA
Maximum Wire Outside Diameter (mm) NA
Minimum Wire Outside Diameter (In.) NA
Minimum Wire Outside Diameter (mm) NA
Number of Each Legend NA
Overall Length (In.) NA
Overall Length (mm) NA
Overall Width (In.) NA
Overall Width (mm) NA
Overall Height (In.) NA
Overall Height (mm) NA
Marker Width (In.) NA
Marker Width (mm) NA
Marker Height (In.) NA
Marker Height (mm) NA
Marker Thickness (mil) NA
Print-On Area Height (In.) NA
Print-On Area Height (mm) NA
Print-On Area Width (In.) NA
Print-On Area Width (mm) NA
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Color White
Length (ft.) 8.0
Length (m) 2.4
Rolls per Legend per Pkg. 10
Part Features The tape can be cut to any length so you only use what you actually need, Tabbed end at the beginning of the roll for easier starting, Legend Height: 0.125" (3.20mm)
RoHS Compliancy Status Compliant
Min. Order Qty. 10