infrastructure for a connected world

An image of Self-Lam replacement roll, Vinyl, 1.00" W x 1.25" H, .38" POA
S100X125VAFY


Replacement roll. White write-on, vinyl label, 200/roll.
Material Self-Laminating Vinyl
Color White
NoteS100X125VAFY replaces S100X125VAF and PLDR-1
Width (In.) 1.00
Length (In.) 1.25
Print-On Area Height (In.) 0.38
Print-On Area Height (mm) 9.7
Max. Wire O.D. (In.) 0.28
Max. Wire O.D. (mm) 7.0
Min. Cable O.D. (In.) 0.12
Min. Cable O.D. (mm) 3.1
Width (mm) 25.4
RoHS Compliancy Status Compliant
Min. Order Qty. 1