infrastructure for a connected world

An image of Self-Lam dispenser w/pen, Vinyl,  1.00" W x 1.25" H, .38" POA
S100X125VARY


(1) Dispenser. (1) Roll, white write-on, vinyl label, 200/roll. (1) PFX-0 pen.
Material Self-Laminating Vinyl
Color White
NoteS100X125VARY replaces S100X125VAR and PLD-1
Width (In.) 1.00
Length (In.) 1.25
Print-On Area Height (In.) 0.38
Print-On Area Height (mm) 9.7
Max. Wire O.D. (In.) 0.28
Max. Wire O.D. (mm) 7.0
Min. Cable O.D. (In.) 0.12
Min. Cable O.D. (mm) 3.1
Width (mm) 25.4
RoHS Compliancy Status Compliant
Min. Order Qty. 1