infrastructure for a connected world

An image of Self-Lam replacement roll, Vinyl, 1.00" W x 2.25" H, .75" POA
S100X225VAFY


Replacement roll. White write-on, vinyl label 100/roll.
Material Self-Laminating Vinyl
Color White
NoteS100X225VAFY replaces S100X225VAF and PLDR-2
Width (In.) 1.00
Length (In.) 2.25
Print-On Area Height (In.) 0.75
Print-On Area Height (mm) 19.1
Max. Wire O.D. (In.) 0.48
Max. Wire O.D. (mm) 12.1
Min. Cable O.D. (In.) 0.24
Min. Cable O.D. (mm) 6.1
Width (mm) 25.4
RoHS Compliancy Status Compliant
Min. Order Qty. 1