infrastructure for a connected world

An image of Self-Lam dispenser w/pen, Vinyl,  1.00" W x 2.25" H, .75" POA, White/Clear
S100X225VARY


(1) Dispenser. (1) Roll, white write-on, vinyl label, 100/roll. (1) PFX-0 pen.
Material Self-Laminating Vinyl
Color White
NoteS100X225VARY replaces S100X225VAR and PLD-2
Width (In.) 1.00
Length (In.) 2.25
Print-On Area Height (In.) 0.75
Print-On Area Height (mm) 19.1
Max. Wire O.D. (In.) 0.48
Max. Wire O.D. (mm) 12.1
Min. Cable O.D. (In.) 0.24
Min. Cable O.D. (mm) 6.1
Width (mm) 25.4
RoHS Compliancy Status Compliant
Min. Order Qty. 1