infrastructure for a connected world

An image of Pre-Printed Clip-On WM, Non-Adhesive Acetal, OD Wire Diameter .08" - .10", 5 Legend only
PCA07-5


Clip-On Wire Markers, .08-.10 Wire OD, Black/White 300 PC, Legend: '5'.
Material Non-Adhesive Acetal
Maximum Cable Outside Diameter (In.) NA
Maximum Cable Outside Diameter (mm) NA
Minimum Cable Outside Diameter (In.) NA
Minimum Cable Outside Diameter (mm) NA
Legend 5
Overall Height (mm) NA
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Color White/Black
No. of Markers Each Legend Per Wand 30
Wire Range (In.) 0.08 - 0.10
Wire Range (mm) 2.0 - 2.5
Temperature Range -22°F - 194°F (-30°C - 90°C)
Markers Per Pkg. 300
Minimum Cable Diameter (mm) 2.0
Part Features Non-adhesive markers grip tightly to wire/cable, Markers supplied on application wand tool, Chevron cut keeps multiple markers aligned, Black legend is embossed into wire marker clip
RoHS Compliancy Status Compliant
Min. Order Qty. 1